??
CAD model selection
SDS-64-12x12
HELP_VARIABLE
Company
Sungil Machinery
Description
SDS-64 - Single Disk Type Coupling / Set Screw Type / Flange Type
Bill of material
SDS-64-12x12
PN
Product No.
SDS-64
SH
Shape
Flange
FM
Fastening Method
Set Screw
D
Outer Diameter
64.0
L
Length
58.2
L1
26.0
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D